??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22140.0412 Lateral Spring Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22140. - Lateral Spring Plungers / ball on one side
Bill of material
22140.0412 Lateral Spring Plunger
BESTNR
Ref. No.
22140.0412
AUS
Version
ball from ball-bearing steel, increased spring load, one-sided
D1
12 mm
D2
6.5 mm
L1
35 mm
L2
8.0 mm
L3
9 mm
B
5.5 mm
S
mm
Enter value for S
mm
cm
inch
ft
AB
Locating hole H8
12 mm
F1
Spring load
60 N
F2
Spring load
270 N
MAX
-40/+80 °C
G
Weight
13.0 g
Embedded user actions